• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

High Tensile Caster, Swivel Wheel

High Tensile Caster, Swivel Wheel

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

The durability of the swivel part has been increased by more than four times by using a high tensile material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HJ-130R
HJ-130U
HJ-150R
HJ-150U
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)

35.37 €

Available 5 Days 177140.01~220.00180.32Rubber75(90)75(90)1101101303838

45.12 €

Available 5 Days 177220.01~320.00249.9Urethane75(90)75(90)1101101303838

39.51 €

Available 5 Days 198140.01~220.00199.92Rubber75(90)75(90)1201201504041

52.37 €

Available 4 Days 198220.01~320.00299.88Urethane75(90)75(90)1201201504041

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Quiet Stopper NA
Wheel Characteristics NA Fitting Material High Tensile Steel (High Tensile Steel) Mounting Hole Type Long Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support