Malleable Valve, General-Purpose, 10K Type, Globe Valve, Screw-In, Equipped with PTFE Disc, for LPG

Malleable Valve, General-Purpose, 10K Type, Globe Valve, Screw-In, Equipped with PTFE Disc, for LPG

An economical and strong malleable valve. Main parts are mostly stainless steel, which offers superior abrasion resistance to bronze. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM10KSDG-1
HM10KSDG-1/2
HM10KSDG-1/4
HM10KSDG-2
HM10KSDG-3
HM10KSDG-3/4
HM10KSDG-3/8
HM10KSDG-11/2
HM10KSDG-11/4
HM10KSDG-21/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

55.24 €

24 Days 1B(25A)1B(25A)

35.19 €

24 Days 1/2B(15A)1/2B(15A)

34.90 €

24 Days 1/4B(8A)1/4B(8A)

135.50 €

24 Days 2B(50A)2B(50A)

487.40 €

24 Days 3B(80A)3B(80A)

44.12 €

24 Days 3/4B(20A)3/4B(20A)

34.90 €

24 Days 3/8B(10A)3/8B(10A)

96.70 €

24 Days 1 1/2B(40A)1 1/2B(40A)

86.42 €

24 Days 1 1/4B(32A)1 1/4B(32A)

342.64 €

24 Days 2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material FCMB-S35 Applicable Fluid Gas
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 0.19 (at 0.98 Air)
Details of Gas Used LPG

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support