Malleable Valve, 20K Type, Y-Shaped Valve, Flanged, External Screw B-B Type

Malleable Valve, 20K Type, Y-Shaped Valve, Flanged, External Screw B-B Type

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFGYO-25
M20KFGYO-40
M20KFGYO-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

395.19 €

Quote 25A(1B)25A(1B)

576.06 €

Quote 40A(1 1/2B)40A(1 1/2B)

713.65 €

Quote 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Main Body Shape Y Type Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 2.75

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support