• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Malleable Valve, 20K Type, Angle Valve, Flanged

Malleable Valve, 20K Type, Angle Valve, Flanged

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFA-10
M20KFA-15
M20KFA-20
M20KFA-25
M20KFA-32
M20KFA-40
M20KFA-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

188.52 €

Quote 10A(3/8B)10A(3/8B)

125.65 €

6 Days 15A(1/2B)15A(1/2B)

149.51 €

6 Days 20A(3/4B)20A(3/4B)

189.02 €

6 Days 25A(1B)25A(1B)

268.36 €

6 Days 32A(1 1/4B)32A(1 1/4B)

282.60 €

6 Days 40A(1 1/2B)40A(1 1/2B)

417.44 €

6 Days 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Main Body Shape Angle Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 2.8

Additional Products in this Category

Tech Support