• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Malleable Valve, 20K, Angle Valve, Flanged, Outside Screw B・B

Malleable Valve, 20K, Angle Valve, Flanged, Outside Screw B・B

13Cr stainless steel used for main parts, allowing use of high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFAO-65
M20KFAO-80
M20KFAO-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

1,303.11 €

Quote 65A(2 1/2B)65A(2 1/2B)

1,565.26 €

Quote 80A(3B)80A(3B)

1,947.53 €

Quote 100A(4B)100A(4B)

Loading...

  1. 1

Basic information

Main Body Shape Angle Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support