• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In, equipped with Reinforced PTFE Disc

Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In, equipped with Reinforced PTFE Disc

An economical and strong malleable valve. The main parts are made from stainless steel for better abrasion resistance compared to bronze valves. Optimal for steel pipes. Resists corrosion caused by differences in contact potentials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM10KSCD-1
HM10KSCD-1/2
HM10KSCD-2
HM10KSCD-3/4
HM10KSCD-11/2
HM10KSCD-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

38.49 €

6 Days 1B(25A)1B(25A)

25.96 €

6 Days 1/2B(15A)1/2B(15A)

95.70 €

6 Days 2B(50A)2B(50A)

32.36 €

6 Days 3/4B(20A)3/4B(20A)

78.82 €

6 Days 1 1/2B(40A)1 1/2B(40A)

60.70 €

6 Days 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Body Material FCMB-S35 Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support