Malleable Valve, 10K Type, Check Valve (Lift Type), Screw-In, Strengthened PTFE Disk Equipped

Malleable Valve, 10K Type, Check Valve (Lift Type), Screw-In, Strengthened PTFE Disk Equipped

[Features]
• General valve based on the 20K type. Can be used with a variety of specifications.
• Applicable to special fluids by replacing packing, gasket, necessary part. Consult with us separately. We also provide maintenance with genuine parts.
• 13 chrome stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 300°C to be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M10KSCD-1
M10KSCD-1/2
M10KSCD-2
M10KSCD-3/4
M10KSCD-11/2
M10KSCD-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

95.73 €

Quote 1B(25A)1B(25A)

79.44 €

Quote 1/2B(15A)1/2B(15A)

223.90 €

Quote 2B(50A)2B(50A)

88.60 €

Quote 3/4B(20A)3/4B(20A)

157.60 €

Quote 1 1/2B(40A)1 1/2B(40A)

148.94 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Body Material Grey Casting Ductile Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Tech Support