Malleable Valve, 10K Type, Check Valve (Lift Type) Screw-In, equipped with NBR Disc

Malleable Valve, 10K Type, Check Valve (Lift Type) Screw-In, equipped with NBR Disc

Supports special fluids by replacing the packing, gasket or main components. A 13-chrome stainless steel mesh is mainly used for the main part. This allows for the use of high-temperature fluids up to 300°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M10KSCR-1
M10KSCR-1/2
M10KSCR-2
M10KSCR-3/4
M10KSCR-11/2
M10KSCR-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

82.98 €

Quote 1B(25A)1B(25A)

77.48 €

Quote 1/2B(15A)1/2B(15A)

195.44 €

Quote 2B(50A)2B(50A)

86.64 €

Quote 3/4B(20A)3/4B(20A)

137.23 €

Quote 1 1/2B(40A)1 1/2B(40A)

129.35 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Body Material Grey Casting Ductile Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Tech Support