Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged, NBR Disk Equipped

Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged, NBR Disk Equipped

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel is used for main parts, allowing use of high temperature fluids up to 300°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M10KFCR-15
M10KFCR-20
M10KFCR-25
M10KFCR-32
M10KFCR-40
M10KFCR-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

91.87 €

Quote 15A(1/2B)15A(1/2B)

88.39 €

Quote 20A(3/4B)20A(3/4B)

112.41 €

Quote 25A(1B)25A(1B)

153.42 €

Quote 32A(1 1/4B)32A(1 1/4B)

188.81 €

Quote 40A(1 1/2B)40A(1 1/2B)

249.49 €

Quote 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Tech Support