• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Malleable Valve, 20K Type Screw Tightening Check Valve, Screw-In

Malleable Valve, 20K Type Screw Tightening Check Valve, Screw-In

[Features]
• 13Cr stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 350°C to be used.
• Applicable to special fluid by changing packing and gasket parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KSGC-1
M20KSGC-1/2
M20KSGC-2
M20KSGC-3/4
M20KSGC-3/8
M20KSGC-11/2
M20KSGC-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

246.49 €

Quote 1B(25A)1B(25A)

168.37 €

Quote 1/2B(15A)1/2B(15A)

542.36 €

Quote 2B(50A)2B(50A)

211.63 €

Quote 3/4B(20A)3/4B(20A)

156.41 €

Quote 3/8B(10A)3/8B(10A)

405.38 €

Quote 1 1/2B(40A)1 1/2B(40A)

362.60 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support