• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Malleable Valve, 20K Type, Screw Tightened Check Valve, Flanged

Malleable Valve, 20K Type, Screw Tightened Check Valve, Flanged

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFGC-10
M20KFGC-15
M20KFGC-20
M20KFGC-25
M20KFGC-32
M20KFGC-40
M20KFGC-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

192.98 €

Quote 10A(3/8B)10A(3/8B)

206.92 €

Quote 15A(1/2B)15A(1/2B)

251.42 €

Quote 20A(3/4B)20A(3/4B)

325.34 €

Quote 25A(1B)25A(1B)

399.22 €

Quote 32A(1 1/4B)32A(1 1/4B)

487.63 €

Quote 40A(1 1/2B)40A(1 1/2B)

691.28 €

Quote 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support