Malleable Valve, 20K Type, Angle Screw Tightening Check Valve, Screwed

Malleable Valve, 20K Type, Angle Screw Tightening Check Valve, Screwed

The main parts are made of 13Cr stainless steel, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KSAC-1
M20KSAC-1/2
M20KSAC-2
M20KSAC-3/4
M20KSAC-11/2
M20KSAC-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

288.73 €

Quote 1B(25A)1B(25A)

186.39 €

Quote 1/2B(15A)1/2B(15A)

559.02 €

Quote 2B(50A)2B(50A)

211.63 €

Quote 3/4B(20A)3/4B(20A)

429.40 €

Quote 1 1/2B(40A)1 1/2B(40A)

408.28 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support