Malleable Valve, 20K Type, Angle Screw Tightening Check Valve, Flanged, External Screw B・B Type

Malleable Valve, 20K Type, Angle Screw Tightening Check Valve, Flanged, External Screw B・B Type

The main parts are made of 13Cr stainless steel, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFACO-65
M20KFACO-80
M20KFACO-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

1,346.94 €

Quote 65A(2 1/2B)65A(2 1/2B)

1,580.94 €

Quote 80A(3B)80A(3B)

2,044.38 €

Quote 100A(4B)100A(4B)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support