Malleable Valve, 20K Type, Check Valve (Lift Type), Flanged

Malleable Valve, 20K Type, Check Valve (Lift Type), Flanged

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFC-10
M20KFC-15
M20KFC-20
M20KFC-25
M20KFC-32
M20KFC-40
M20KFC-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

72.69 €

6 Days 10A(3/8B)10A(3/8B)

105.59 €

5 Days 15A(1/2B)15A(1/2B)

123.30 €

5 Days 20A(3/4B)20A(3/4B)

147.81 €

5 Days 25A(1B)25A(1B)

192.48 €

5 Days 32A(1 1/4B)32A(1 1/4B)

214.73 €

5 Days 40A(1 1/2B)40A(1 1/2B)

187.63 €

6 Days 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support