Malleable Valve, 20K Type, Check Valve (Lift Type), Screw-In, Equipped with PTFE Disc

Malleable Valve, 20K Type, Check Valve (Lift Type), Screw-In, Equipped with PTFE Disc

13Cr stainless steel used for main parts, allowing use of high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KSCD-1
M20KSCD-1/2
M20KSCD-2
M20KSCD-3/4
M20KSCD-3/8
M20KSCD-11/2
M20KSCD-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

112.74 €

Quote 1B(25A)1B(25A)

109.53 €

Quote 1/2B(15A)1/2B(15A)

258.39 €

Quote 2B(50A)2B(50A)

91.40 €

Quote 3/4B(20A)3/4B(20A)

95.79 €

Quote 3/8B(10A)3/8B(10A)

179.71 €

Quote 1 1/2B(40A)1 1/2B(40A)

166.44 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Gas Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 2.35 Details of Gas Used LPG

Additional Products in this Category

Tech Support