Malleable Valve, 20K Type, Check Valve (Lift Type) Flanged Type, equipped with PTFE Disc

Malleable Valve, 20K Type, Check Valve (Lift Type) Flanged Type, equipped with PTFE Disc

[Features]
· A 13-chrome stainless steel mesh is mainly used for the main part. This allows for the use of high-temperature fluids up to 350°C.
· Supports special fluids by replacing the packing, gasket or main components. MISUMI also provides maintenance using genuine parts according to your requirements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFCD-10
M20KFCD-15
M20KFCD-20
M20KFCD-25
M20KFCD-32
M20KFCD-40
M20KFCD-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

86.66 €

Quote 10A(3/8B)10A(3/8B)

102.62 €

Quote 15A(1/2B)15A(1/2B)

122.86 €

Quote 20A(3/4B)20A(3/4B)

158.41 €

Quote 25A(1B)25A(1B)

200.99 €

Quote 32A(1 1/4B)32A(1 1/4B)

282.33 €

Quote 40A(1 1/2B)40A(1 1/2B)

314.79 €

Quote 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Type Lift type Applicable Fluid Gas Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 2.35 Details of Gas Used LPG

Additional Products in this Category

Tech Support