Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged, PTFE Disk Equipped

Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged, PTFE Disk Equipped

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFCSD-40
M20KFCSD-50
M20KFCSD-65
M20KFCSD-80
M20KFCSD-100
M20KFCSD-125
M20KFCSD-150
M20KFCSD-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

638.18 €

Quote 40A(1 1/2B)40A(1 1/2B)

798.19 €

Quote 50A(2B)50A(2B)

877.60 €

Quote 65A(2 1/2B)65A(2 1/2B)

1,090.01 €

Quote 80A(3B)80A(3B)

1,393.20 €

Quote 100A(4B)100A(4B)

1,877.29 €

Quote 125A(5B)125A(5B)

2,239.29 €

Quote 150A(6B)150A(6B)

3,456.10 €

Quote 200A(8B)200A(8B)

Loading...

  1. 1

Basic information

Type Swing System Applicable Fluid Gas Nominal Pressure 20K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 2.35 Details of Gas Used LPG

Additional Products in this Category

Tech Support