Malleable Valve, 10K Type, Strainer, Flanged

Malleable Valve, 10K Type, Strainer, Flanged

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel is used for main parts, allowing use of high temperature fluids up to 300°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M10KFT-15
M10KFT-20
M10KFT-25
M10KFT-32
M10KFT-40
M10KFT-50
M10KFT-65
M10KFT-80
M10KFT-100
M10KFT-125
M10KFT-150
M10KFT-200
M10KFT-250
M10KFT-300
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

72.15 €

7 Days 15A(1/2B)15A(1/2B)

74.60 €

7 Days 20A(3/4B)20A(3/4B)

90.27 €

7 Days 25A(1B)25A(1B)

84.01 €

7 Days 32A(1 1/4B)32A(1 1/4B)

96.13 €

7 Days 40A(1 1/2B)40A(1 1/2B)

123.82 €

7 Days 50A(2B)50A(2B)

184.71 €

7 Days 65A(2 1/2B)65A(2 1/2B)

229.13 €

7 Days 80A(3B)80A(3B)

304.92 €

7 Days 100A(4B)100A(4B)

709.79 €

Quote 125A(5B)125A(5B)

925.82 €

Quote 150A(6B)150A(6B)

1,274.81 €

Quote 200A(8B)200A(8B)

2,488.79 €

Quote 250A(10B)250A(10B)

3,391.33 €

Quote 300A(12B)300A(12B)

Loading...

  1. 1

Basic information

Applicable Fluid Water / Air / Oil Shape Y Type Nominal Pressure 10K
Body Material Grey Casting Ductile Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support