H Series 10K Screw-In Disk Ball Valve Between JIS Face (JIS B 2011)

H Series 10K Screw-In Disk Ball Valve Between JIS Face (JIS B 2011)

Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
USD-1
USD-1/2
USD-2
USD-3/4
USD-3/8
USD-11/2
USD-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

80.37 €

6 Days 1B(25A)1B(25A)

66.69 €

6 Days 1/2B(15A)1/2B(15A)

228.52 €

Quote 2B(50A)2B(50A)

79.77 €

6 Days 3/4B(20A)3/4B(20A)

64.10 €

5 Days 3/8B(10A)3/8B(10A)

169.25 €

Quote 1 1/2B(40A)1 1/2B(40A)

108.32 €

Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN 1.4308 Equiv. Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.4

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support