S Series 10K, Flanged, Globe Valve with Disc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U10FD-15
U10FD-20
U10FD-25
U10FD-32
U10FD-40
U10FD-50
U10FD-65
U10FD-80
U10FD-100
U10FD-125
U10FD-150
U10FD-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

186.99 €

6 Days 15A(1/2B)15A(1/2B)

211.74 €

6 Days 20A(3/4B)20A(3/4B)

228.86 €

6 Days 25A(1B)25A(1B)

268.83 €

6 Days 32A(1 1/4B)32A(1 1/4B)

294.05 €

5 Days 40A(1 1/2B)40A(1 1/2B)

373.03 €

6 Days 50A(2B)50A(2B)

513.88 €

6 Days 65A(2 1/2B)65A(2 1/2B)

744.53 €

Quote 80A(3B)80A(3B)

1,024.07 €

Quote 100A(4B)100A(4B)

1,632.78 €

Quote 125A(5B)125A(5B)

2,327.14 €

Quote 150A(6B)150A(6B)

4,360.66 €

Quote 200A(8B)200A(8B)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN 1.4308 Equiv. Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.4

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support