Sputtering Cap CPP【10 Pieces Per Package】

Sputtering Cap CPP

Product Details:

Manufacturer part number: CPP8

Brand: NITTA

Price: 6.24

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPP8

Part Number
CPP8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.24 €

10 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Type One-Touch Coupling Related Parts Compatible Tube Outer Diameter 1(mm) 8 Applicable Tube Type FS, FW, FWU

This page is Sputtering Cap CPP, part number CPP8.
You can find the detail information about specifications and dimensions on part number CPP8.

Tech Support