MC900NC Cylindrical Rod

MC900NC Cylindrical Rod
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Note] Customers are requested to confirm their system for receiving deliveries in the case of products weighing 30 kg or more. If you have any questions, please contact the QCT marketing center. (0120-343-066)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC900NC-20-500
MC900NC-25-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)

23.76 €

16.63 €

1 Same day

Stock

20

41.39 €

28.97 €

1 Available Same day

Stock

25

Loading...

  1. 1

Basic information

Material (Engineered Plastic) MC Nylon Detailed Grade MC900NC Color Ivory
Length(mm) 500 Size Standard Length

Tech Support