Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FF-T08C |
FF-T10C |
FF-T20C |
FF-T25C |
FF-T32C |
FF-T40C |
FF-T50C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|
15.55 € | 1 | 9 Days | 1/4B(8A) | 1/4B(8A) | ||
17.52 € | 1 | 9 Days | 3/8B(10A) | 3/8B(10A) | ||
23.81 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | ||
32.51 € | 1 | 9 Days | 1B(25A) | 1B(25A) | ||
50.06 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | ||
65.28 € | 1 | 9 Days | 1 1/2B(40A) | 1 1/2B(40A) | ||
98.65 € | 1 | 9 Days | 2B(50A) | 2B(50A) |
Loading...
Main Body Shape | Straight | Body Material | EN CW617N Equiv. | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Ball Valve Type | Full Bore | Supply Side, Connection Type | Rc Screws | Control Side, Connection Type | Rc Screws |
Handle Shape | T Handle | Operation Method | Manual Operation Type | Max Operating Pressure(MPa) | 2.8 |
Use of Antifreeze | Applicable | Handle color | Orange | Valve Supply Side / Control Side Swapping | Applicable |
Number of Sales Unit | 1 |
Configure
Basic Attributes
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes