F2 Type (Standard Bore) Ball Valve, Compact Ball, T Handle

F2 Type (Standard Bore) Ball Valve, Compact Ball, T Handle
  • Volume Discount
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

[Features]
• Compact design delivering flow rate comparable to regular ball is perfect for installation in a tight space.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F2-T13
F2-T20
F2-T25
F2-T32
F2-T40
F2-T50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

15.32 €

1 Available Same day

Stock

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

19.69 €

1 9 Days 3/4B(20A)3/4B(20A)

26.08 €

1 9 Days 1B(25A)1B(25A)

36.69 €

1 9 Days 1 1/4B(32A)1 1/4B(32A)

50.78 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)

66.40 €

1 9 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Operation Type Max Operating Pressure(MPa) 2.8
Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support