Manufacturer part number: BS4-25
Brand: ONDA MFG
Price: 28.37 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS4-25
Main Body Shape | Straight | Body Material | EN CC491K Equiv. | Applicable Fluid | Water / Oil |
---|---|---|---|---|---|
Ball Valve Type | Reduced Bore | Supply Side, Connection Type | R Screws | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1B(25A) |
Control Side, Connection Type | R Screws | Control Side Naminal Pipe Threads B name (A name) | 1B(25A) | Handle Shape | Head Butterfly Handle |
Operation Method | Manual Operation Type | Max Operating Pressure(MPa) | 1.0 | Use of Antifreeze | Applicable |
Specifications | Regular | Valve Supply Side / Control Side Swapping | Applicable | Number of Sales Unit | 1 |
This page is BS Type (Bronze) Ball Valve BS4 Type R Thread × R Thread, part number BS4-25.
You can find the detail information about specifications and dimensions on part number BS4-25.