Manufacturer part number: AU3-13M-S
Brand: ONDA MFG
Price: 15.67 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AU3-13M-S
Main Body Shape | Straight | Applicable Fluid | Water / Oil | Ball Valve Type | Standard bore |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc Screws | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1/2B(15A) | Control Side, Connection Type | G Thread |
Control Side Naminal Pipe Threads B name (A name) | 1/2B(15A) | Handle Shape | Standard Butterfly - Like Handle | Operation Method | Manual Operation Type |
Max Operating Pressure(MPa) | 1.0 | Use of Antifreeze | Applicable | Valve Supply Side / Control Side Swapping | Applicable |
Number of Sales Unit | 1 |
This page is U-Ball (AU Type Ball Valves) AU3 Type, Rc Thread × G Thread, part number AU3-13M-S.
You can find the detail information about specifications and dimensions on part number AU3-13M-S.