Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M3-06MLR |
M3-08MLR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Valve Type | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|---|
12.66 € | 1 | Available |
Same day
Stock | Full Bore | 1/8B(6A) | 1/8B(6A) | |
12.25 € | 1 | 9 Days | Standard bore | 1/4B(8A) | 1/4B(8A) |
Loading...
Main Body Shape | Straight | Body Material | EN CW617N Equiv. | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Supply Side, Connection Type | R Screws | Control Side, Connection Type | R Screws | Handle Shape | Long Handle |
Operation Method | Manual Operation Type | Max Operating Pressure(MPa) | 1.0 | Valve Supply Side / Control Side Swapping | Applicable |
Number of Sales Unit | 1 |
Configure
Stock
Basic Attributes
Ball Valve Type
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes