E-Bowl, ME3, R Screw x R Screw

E-Bowl, ME3, R Screw x R Screw
  • Promotional pricing
  • Volume Discount
Small ball valve with a simple design and reasonable price. The single-touch detachable handle allows easy installation.

[Features]
· Reasonable because the distance between faces is shorter and the number of parts are smaller than those of free ball and miniature ball valves.
· Does not hinder installation with single-touch removal type handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ME3-06M
ME3-08
ME3-08M
ME3-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

9.21 €

1 11 Days -Full Bore1/8B(6A)1/8B(6A)

10.37 €

1 9 Days [Brass] EN CW617N Equiv.Standard bore1/4B(8A)1/4B(8A)

10.73 €

4.83 €

1 Available Same day

Stock

-Standard bore1/4B(8A)1/4B(8A)

10.46 €

1 9 Days -Standard bore3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Air / Oil Supply Side, Connection Type R Screws
Control Side, Connection Type R Screws Handle Shape Lever Handle Operation Method Manual Operation Type
Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support