Stainless Steel Ball Valve, SBFF Type, Lever Handle, Full-Bore (SCS14A)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBFF-20
SBFF-25
SBFF-32
SBFF-40
SBFF-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

47.87 €

1 9 Days 3/4B(20A)3/4B(20A)

67.66 €

1 8 Days 1B(25A)1B(25A)

99.32 €

1 8 Days 1 1/4B(32A)1 1/4B(32A)

92.25 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)

135.78 €

1 9 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN 1.4408 Equiv. Applicable Fluid Water / Oil / Gas / Vapor
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Operation Type Max Operating Pressure(MPa) 7.0
Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support