• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:30 to 16:30 (CET) 27/1/2019. We apologize for the inconvenience.

Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1/2, Elbow

Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1/2, Elbow
  • Volume Discount

A set that includes a hose clamp, metal fitting, and packing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH-408-2P

Part Number
TH-408-2P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Resin Pipe Details

14.60 €

Available 7 Days Twin hoses for bath

Loading...

  1. 1

Basic information

Type Hose fitting set Applicable Fluid Hot / cold water Body Material Brass
Shape Elbow Hose Connection Type Barbed Connection Type Female Thread
Connection Thread Type G Connection Thread Nominal 1/2 Applicable hose internal diameter (nominal diameter)(Ø) 13(13A)
Number of Sales Unit 1

This page is Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1/2, Elbow, part number TH-408-2P.
You can find the detail information about specifications and dimensions on part number TH-408-2P.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support