Flange Stable Nut Small-Type

Flange Stable Nut Small-Type
  • Volume Discount
Suitable for the fastening of soft or fragile materials Capable of performing an intermediate lock. Does not require a spring washer either.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSNK-M8-SUS
FSNK-M10-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

1.43 €

1 Available 6 Days 108

1.88 €

1 Available 6 Days 1010

Loading...

  1. 1

Basic information

Material Stainless Steel Surface Treatment NA Thread Type Metric Coarse
Applications, Functions Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) NA
Locking Details Friction Nut

Tech Support