Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OS-377-1-S |
OS-387-1 |
OS-387-1-S |
OS-388-1 |
OS-388-1-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Nominal of Thread Name B(Name A) | Specifications | |
---|---|---|---|---|---|---|---|---|---|
21.72 € | 1 | 9 Days | 15 | 1/2 | 15.88 | 1/2B(15A) | JWWA Certification Registration Product | ||
25.58 € | 1 | 9 Days | 20 | 3/4 | 22.22 | 3/4B(20A) | Regular | ||
26.38 € | 1 | 9 Days | 20 | 3/4 | 22.22 | 3/4B(20A) | JWWA Certification Registration Product | ||
47.67 € | 1 | 9 Days | 25 | 1 | 28.58 | 1B(25A) | Regular | ||
48.46 € | 1 | 9 Days | 25 | 1 | 28.58 | 1B(25A) | JWWA Certification Registration Product |
Loading...
Type | Fitting | Material | EN CC491K Equiv. | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Hot / cold water | Connection Type | Pipe-to-Thread, Weld Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.) |
Fitting type | Welding Joint | Applicable Tube Size Type | Size for Copper Pipe construction | Material of Applicable Pipe | Copper |
Connection Thread Type | Rc | Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | NA |
Operating Temperature Range(°C) | -20::90 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Configure
Basic Attributes
Nominal A 1
Nominal B 1
Applicable Pipe O.D. 1(mm)
Nominal of Thread Name B(Name A)
Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes