Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WL5-1310-S |
WL5-1313-S |
WL5-1313L-S |
WL5A-1316-S |
WL5A-2016-S |
WL5C-1316-S |
WL5C-2016-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Material | Applicable Pipe O.D.1 (φ) | Nominal of Thread Name B(Name A) | Applicable Pipe O.D. 1 (Nominal) | Applicable Resin Pipe Distinction | Applicable Possible Polyethylene Pipe Details | Applicable possible Polybutene Pipe Details | Length L1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.24 € | 1 | 9 Days | Polyethylene / Polybutene | 13 | [1/2B] 1/2B(15A) | 10A | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | 30 | ||
17.24 € | 1 | 9 Days | Polyethylene / Polybutene | 17 | [1/2B] 1/2B(15A) | 13A(15A) | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | 30 | ||
19.17 € | 1 | 9 Days | Polyethylene / Polybutene | 17 | [1/2B] 1/2B(15A) | 13A(15A) | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | 40 | ||
23.73 € | 1 | 9 Days | Polyethylene | 21.5 | [1/2B] 1/2B(15A) | 16A | PEX (Polyethylene Pipe) | PN15M kind | - | 33 | ||
23.73 € | 1 | 9 Days | Polyethylene | 21.5 | 3/4B(20A) | 16A | PEX (Polyethylene Pipe) | PN15M kind | - | 33 | ||
23.73 € | 1 | 9 Days | Polybutene | 22 | [1/2B] 1/2B(15A) | 16A | PB (Polybutene Pipe) | - | J Type · Tap Water J Type | 33 | ||
23.73 € | 1 | 9 Days | Polybutene | 22 | 3/4B(20A) | 16A | PB (Polybutene Pipe) | - | J Type · Tap Water J Type | 33 |
Loading...
Type | Fitting | Material | EN CW617N Equiv. | Applicable Fluids | Hot / cold water |
---|---|---|---|---|---|
Connection Type | Thread-to-Pipe, Way | Types of connection, Screw, pipe direction | Water Faucet Elbow With Washer | Types of connection screw | Rp |
Max Operating Pressure(MPa) | 1.75 | Surface Treatment | N/A | Operating Temperature Range(°C) | -20::95 |
Specifications | JWWA Certification Registration Product | Use of Antifreeze | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Applicable Pipe Material
Applicable Pipe O.D.1(φ)
Nominal of Thread Name B(Name A)
Applicable Pipe O.D. 1 (Nominal)
Applicable Resin Pipe Distinction
Applicable Possible Polyethylene Pipe Details
Applicable possible Polybutene Pipe Details
Length L1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes