• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double Lock Joint, WL46, Elbow for Multi-Purpose Floor Seat

Double Lock Joint, WL46, Elbow for Multi-Purpose Floor Seat
  • Volume Discount

Also suitable for minimum value (90 mm) of the movable range (90 to 310 mm) of the multi-purpose floor seat, and is therefore convenient for low-lying floors. Resin piping can be connected by single-touch connection. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concerns about leakage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WL46-1313C-S

Part Number
WL46-1313C-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(°C)

18.70 €

Available 8 Days -20~95

Loading...

  1. 1

Basic information

Type Fitting Material EN CC491K Equiv. Applicable Fluids Hot / cold water
Connection Type Screw⇔Pipe Direction Types of connection, Screw, pipe direction Elbow for universal bed seat Applicable Pipe Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Types of connection screw Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Max Operating Pressure(MPa) 1.75 Surface Treatment NA Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Shared Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Applicable Number of Sales Unit 1

This page is Double Lock Joint, WL46, Elbow for Multi-Purpose Floor Seat, part number WL46-1313C-S.
You can find the detail information about specifications and dimensions on part number WL46-1313C-S.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support