• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Lock Joint P Elbow Socket, WPL3 Type

Double-Lock Joint P Elbow Socket, WPL3 Type
  • Volume Discount

A series of double-lock joints made from resin. Superior heat, water, and chemical resistance. Utilizes highly viscous, shock resistant, special-grade PPS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WPL3-10-S
WPL3-13-S
WPL3A-16-S
WPL3A-20-S
WPL3A-1613-S
WPL3C-16-S
WPL3C-20-S
WPL3C-1613-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connection Type Types of connection, The pipes have same diameter Types of connection, The pipes have different diameter Applicable Pipe Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Operating Temperature Range
(°C)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

10.17 €

Available 6 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polyethylene / Polybutene13--20~9510A-SharedPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

10.44 €

4 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polyethylene / Polybutene17--20~9513A(15A)-SharedPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

13.75 €

Available 6 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polyethylene21.5--20~9516A-PEX (Polyethylene Pipe)PN15M kind-

20.91 €

Available 6 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polyethylene27--20~9520A-PEX (Polyethylene Pipe)PN15M kind-

13.75 €

Available 6 Days Pipe⇔Pipe, different diameters-[90° Elbow] Elbow SocketsPolyethylene21.517-20~9516A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

13.75 €

Available 6 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polybutene22--20~9516A-PB (Polybutene Pipe)-J Type · Tap Water J Type

20.91 €

Available 6 Days Pipe⇔Pipe, same diameters[Union Elbow] Elbow Sockets-Polybutene27--20~9520A-PB (Polybutene Pipe)-J Type · Tap Water J Type

13.75 €

Available 6 Days Pipe⇔Pipe, different diameters-[90° Elbow] Elbow SocketsPolybutene2217-20~9516A13A(15A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic information

Type Fitting Material Nylon Applicable Fluids Hot / cold water
Max Operating Pressure(MPa) 1.75 Surface Treatment NA Specifications JWWA Certification Registration Product
Use of Antifreeze Applicable Number of Sales Unit 1

Additional Products in this Category

Tech Support