• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double Lock Joint, WF1, Wall Outlet for Washing Machine

Double Lock Joint, WF1, Wall Outlet for Washing Machine

Equipped with a built-in double lock joint allowing single-touch connection of a plastic pipe. Provides emergency water stop, water leakage detection, and water hammer absorption functions. You can inspect the connection by removing the cover plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WF1-10
WF1-10T
WF1-10TW
WF1-10W
WF1-13
WF1-13T
WF1-13TW
WF1-13W
WFK1-10
WFK1-10T
WFK1-13
WFK1-13T
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Pipe O.D.1
(φ)
Operating Temperature Range
(°C)
Check valve Ceiling Pipe Water Hammer Buffer Function Compatible Size (Resin Tube Fitting)

43.97 €

6 Days 130~40AvailableNot ApplicableNA10A

43.97 €

6 Days 130~40AvailableApplicableNA10A

48.83 €

6 Days 130~40AvailableApplicableAvailable10A

48.83 €

6 Days 130~40AvailableNot ApplicableAvailable10A

44.95 €

6 Days 170~40AvailableNot ApplicableNA13A

44.95 €

6 Days 170~40AvailableApplicableNA13A

49.81 €

6 Days 170~40AvailableApplicableAvailable13A

49.81 €

6 Days 170~40AvailableNot ApplicableAvailable13A

43.97 €

6 Days 130~40None (For cold areas)Not ApplicableNA10A

43.97 €

6 Days 130~40None (For cold areas)ApplicableNA10A

44.95 €

6 Days 170~40None (For cold areas)Not ApplicableNA13A

44.95 €

6 Days 170~40None (For cold areas)ApplicableNA13A

Loading...

  1. 1

Basic information

Type Outlet for washing machine Material EN CC491K Equiv. Applicable Fluids Hot / cold water
Applicable Pipe Material Polyethylene / Polybutene Max Operating Pressure(MPa) 0.75 Surface Treatment NA
Sheath Pipe Fit size 22 Number of Sales Unit 1

Additional Products in this Category

Tech Support