• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Metal Pipe Fitting, Water Faucet Socket with Seat

Metal Pipe Fitting, Water Faucet Socket with Seat

Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PD-013
PD-013-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(°C)
Specifications

5.62 €

8 Days -20~120Regular

6.30 €

8 Days -20~120JWWA Certification Registration Product

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Pipe Insert Material EN CC491K Equiv.
Thread Nominal M1 1/2B(13A) Connection Thread Type M1 Rp Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining NA Connection type screw⇔Pipe insert Water Faucet Socket With Washer Compatible Pipe Outer Diameter d(φ) 15.88
Antifreeze compatible Applicable Number of Sales Unit 1

Additional Products in this Category

Tech Support