• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Bronze Fitting, Gunmetal Cross

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OT-183
OT-183MB
OT-184
OT-184MB
OT-185
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Surface Treatment Operating Temperature Range
(°C)

10.87 €

7 Days [1/2B(15A)] 1/2B(15A)NA-20~120

15.64 €

7 Days [1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With Buffed Surface-Plated-20~120

14.95 €

7 Days 3/4B(20A)NA-20~120

21.09 €

7 Days 3/4B(20A)[Trivalent Chromate] With Buffed Surface-Plated-20~120

27.22 €

7 Days 1B(25A)NA-20~120

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Cross
Material EN CC491K Equiv. Connection Thread Type M1 Rc Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA
Antifreeze compatible Applicable Number of Sales Unit 1

Additional Products in this Category

Tech Support