Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OS-024M |
OS-025M |
OS-089M |
OS-097M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M1 | Thread Nominal M2 | |
---|---|---|---|---|---|---|
3.49 € | 1 | 9 Days | [1/2B(15A)] 1/2B(15A) | 1/4B(8A) | ||
4.64 € | 1 | 6 Days | 3/4B(20A) | [1/2B(15A)] 1/2B(15A) | ||
3.49 € | 1 | 9 Days | 3/8B(10A) | 1/4B(8A) | ||
4.44 € | 1 | 9 Days | [1/2B(15A)] 1/2B(15A) | 3/8B(10A) |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Nipple |
---|---|---|---|---|---|
Material | EN CW614N Equiv. | Connection Thread Type M1 | R | Connection Thread Type M2 | R |
Max Allowable Pressure(MPa) | 1.75 | Applicable Fluid | Hot / cold water / Air / Oil | Surface Treatment | NA |
Operating Temperature Range(°C) | -20::120 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | NA |
Antifreeze compatible | Applicable | Number of Sales Unit | 1 |