Manufacturer part number: OS-072-1
Brand: ONDA MFG
Price: 5.34 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OS-072-1
Type | Fitting | Material | EN CW614N Equiv. | Applicable Fluids | Hot / cold water |
---|---|---|---|---|---|
Connection Type | Thread-to-Pipe, Way | Types of connection, Screw, pipe direction | Piping Adapter | Applicable Pipe Material | Steel / Impact Resistance Hard PVC |
Applicable Pipe O.D.1(φ) | 18 | Types of connection screw | R | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max Operating Pressure(MPa) | 1 | Surface Treatment | N/A | Operating Temperature Range(°C) | 5::35 |
Number of Sales Unit | 1 |