• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Metal Tube Fittings Faucet Plug

Metal Tube Fittings Faucet Plug
[Type of connection] Thread (terminal); Type of connection: Plug; Material: EN CW617N Equiv./3604BD, "Media used" cold and hot water

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OS-350
OS-355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread Nominal M1

5.74 €

1 9 Days [Brass] EN CW617N Equiv.[1/2B(15A)] 1/2B(15A)

11.30 €

1 9 Days [Brass] EN CW614N Equiv.3/4B(20A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 PJ Max Allowable Pressure(MPa) 1.75 Applicable Fluid Hot / cold water
Surface Treatment NA Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining NA Number of Sales Unit 1

Tech Support