Copper Tube Fitting, Elbow (Used to Connect Copper Tubes) 1 / 4

Copper Tube Fitting, Elbow (Used to Connect Copper Tubes) 1 / 4

Product Details:

Manufacturer part number: TR-001A

Brand: ONDA MFG

Price: 4.84

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR-001A

Part Number
TR-001A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.84 €

1 9 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Elbow
Material EN CW617N Equiv. Thread Nominal M1 1/4B(8A) Thread Nominal M2 1/4B(8A)
Connection Thread Type M1 R Connection Thread Type M2 G (Threaded) Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA Antifreeze compatible Applicable
Number of Sales Unit 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360