Metal Pipe Fitting, 1 / 2 Exterior Flexible Tees, Made of Brass

Metal Pipe Fitting, 1 / 2 Exterior Flexible Tees, Made of Brass

Product Details:

Manufacturer part number: SR-365

Brand: ONDA MFG

Price: 9.10

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SR-365

Part Number
SR-365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.10 €

1 9 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material EN CW617N Equiv. Thread Nominal M1 1/2B(15A) Connection Thread Type M1 PJ
Max Allowable Pressure(MPa) 1.75 Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA
Antifreeze compatible Applicable Number of Sales Unit 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360