• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Natural Rubber Sheet GM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GM-05

Part Number
GM-05
Part NumberStandard Unit PriceVolume DiscountShipping Days?

6.06 €

3 Days

Loading...

  1. 1

Basic information

Material Rubber Grade, Type Natural Rubber With or w/o Adhesive No Seal
Thickness(mm) 5 Width(mm) 100 Length(mm) 100
Color Black Size (ThicknessxOuter diameter) 5×100

This page is Natural Rubber Sheet GM, part number GM-05.
You can find the detail information about specifications and dimensions on part number GM-05.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support