Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TW-214
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Knob | Material | Ceramic | Color | White |
---|---|---|---|---|---|
Size(mm) | 32×24×15 | Screw Size(mm) | M4×20/M4×25 | Length(mm) | 20 |
Screw Diameter(mm) | 4 |
This page is Ceramic Knob TW-213 to TW-216, part number TW-214.
You can find the detail information about specifications and dimensions on part number TW-214.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.