Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-927
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Knob | Material | ABS Resin | Color | Gray |
---|---|---|---|---|---|
Size(mm) | 30×24×20 | Screw Size(mm) | ISO truss M4×25 | Length(mm) | 25 |
Screw Diameter(mm) | 4 |
This page is Wood Knob BH, part number BH-927.
You can find the detail information about specifications and dimensions on part number BH-927.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.