Cylinder Lock VA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VA-004
VA-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size a
(mm)
Size b
(mm)
Size c
(mm)
Size d
(mm)

10.62 €

1 Same day

Stock

304.919.116.2

12.72 €

1 Same day

Stock

406.322.822.3

Loading...

  1. 1

Basic information

Type Padlock Hanging Part Material Steel Material Brass
Locking Method Double

Tech Support