We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Stainless Steel Oblong Hinge BH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-456

Part Number
BH-456
Part NumberStandard Unit PriceVolume DiscountShipping Days?

7.28 €

Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 32
Operating Environment Standard Material Stainless Steel (EN 1.4301 Equiv.) Main Body Surface Treatment N/A
Width(mm) 82 Additional Function NA Mounting Method Screw Fastening
Size a x b 82×32 Axis(φ mm) 6.5 Thickness(mm) 1.5
Accessories (Screws or Nails)(mm) Stain Wooden Screw Plate 3.8×16 Finish Fabric

This page is Stainless Steel Oblong Hinge BH, part number BH-456.
You can find the detail information about specifications and dimensions on part number BH-456.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support