We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

One Sided Spring Hinge VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF-109

Part Number
VF-109
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

5.46 €

2 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Main Body Type Special Forms Length(mm) 76 Operating Environment Standard
Material Iron Main Body Surface Treatment Baked Paint Finish Width(mm) 44
Additional Function Spring Built-in Mounting Method Screw Fastening Size a x b 76×44
Accessories (Screws or Nails)(mm) 2.7×16 Finish Baked Paint Finish Hole Diameter(φ mm) 3

This page is One Sided Spring Hinge VF, part number VF-109.
You can find the detail information about specifications and dimensions on part number VF-109.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support