• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / conical countersinks / rolled / steel / stove enamelled black / BH-460 / WAKISANGYO

Flat hinges / conical countersinks / rolled / steel / stove enamelled black / BH-460 / WAKISANGYO

Product Details:

Manufacturer part number: BH-460

Brand: WAKISANGYO

Price: 2.03

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-460

Part Number
BH-460
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.03 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 18
Operating Environment Standard Material Iron Main Body Surface Treatment Baked Paint Finish
Width(mm) 72 Additional Function NA Mounting Method Screw Fastening
Mounting Screw Hole Type Countersinks Axis(φ mm) 6.5 Thickness(mm) 1.5
Accessories (Screws or Nails)(mm) Wooden Screw Plate 2.7×16 Finish Black baked paint

This page is Flat hinges / conical countersinks / rolled / steel / stove enamelled black / BH-460 / WAKISANGYO, part number BH-460.
You can find the detail information about specifications and dimensions on part number BH-460.

Tech Support